We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Regulator-100 Watts-360°-2 Module-Classic White
The Myrius range product with CAT number 679240 is a Fan Regulator 360 degrees 2M, capacitor-based, designed for speed control of ceiling fans. It features 5 steps in 360-degree operation, knob-operated in both clockwise and anticlockwise directions, and is compatible with flush box and surface box mounting. The regulator is made of polycarbonate material, has a self-extinguishing property of 850°C/30s, operates at 240V AC with a maximum wattage of 100W, and conforms to IS 11037 standards with an ISI mark. Available in white and charcoal grey colors, it has dimensions of 45mm width, 45mm height, and 57.5mm depth, weighing 49.6g.
| Product Code | 679240 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 100 W |
| Product features |
• Ceiling Fan controller for 100W • 360° Rotation |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |














