We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
The Myrius range product with CAT number 679230 is a 6/16A Socket 2M White designed for socket outlet use. It features flush and surface mounting options, a white color finish, and dimensions of 45mm x 45mm x 43mm. The socket includes shutters for safety and supports connections via screw terminals with a capacity of 0.75mm² to 2.5mm². The material composition includes polycarbonate for the top plate, cover, and base, PA+PTFE for the shutter, stainless steel for the shutter spring and contact spring, and brass for the socket terminal and contacts. It operates at 240V AC and supports currents of 6/16A, tested up to 25A. The product conforms to IS:1293-2019 standards and is self-extinguishing at 850°C for 30 seconds.
| Product Code | 679230 |
|---|---|
| Color | Classic White |
| Product Finished | Glossy Classic White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Cover : Polycarbonate Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N contact : Brass Socket Terminal : Brass Screws : Steel with Zinc plating Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A (Tested up to 25A) Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated current 6/16A Socket at 240V AC |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
