STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677257 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Plunger: Polycarbonate Grey Rocker Spring : Stainlessteel Transmitter :Polypropylene Moving contact : Brass Pivot Terminal :Brass Screw : Steel with Zinc Plating Base : Polypropelene Contact terminal : Brass Bimetal contact Tip : Silver 6.2 Electricals Characteristics Voltage : 230V AC Curent : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Enables the resident to inform hotel staff of the room status |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |