STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677250 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate white Base : Polycarbonate Grey Glow wire : 850° C Buzzer Terminal : Brass with plating Screws : Brass with plating Inner coil support frame : Polycarbonate Electrical coil : Made from high quality copper wires with superior electrical properties for safe working. 6.2 Electricals Characteristics Standard rating : 230V~ Input voltage : 230V AC(+/- 2%) Operating supply frequency : 50Hz Operating principle : Magnetic metallic vibrating sound Sound Output at a distance of 1m =80db +/- 10db Maximum Input current = 33mA, AC @ 50Hz (Typical : 25 to 30mA) Max. operating temperature = 45° C |
Product features |
• Electric Buzzer 230 V |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels, Office, Institue |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |