STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677417 |
---|---|
Color | Chic Grey |
Product Finished | Matt Finish Chic Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.TECHNICAL CHARACTERISTICS 6.1 Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens : Polycarbonate Red Terminal : Brass with silver plating Screws : Brass with Tin plating Transmitter : PA66 + 20%SI + PTFE Under coverr : Polycarbonate Plunger spring : Steel Contact : Copper 6.2 Electricals Characteristics Voltage :230V AC Current : 32A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 32A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Office, Hotels - Heavy Duty Applainces |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |