Arteor - IOT

Connected Gateway + Master Home/Away Wireless Switch-Wired-2 Module-Magnesium

Product Code
574227
Connected Gateway + Master Home Away Wireless Switch wired, 2M - Magnesium
Special Price ₹ 16,826.00 Regular Price ₹ 28,182.00

The Arteor IoT product with CAT number 574227 is part of the Connected Starter Pack, designed to create a connected home installation. It includes a Zigbee relay/WiFi gateway for controlling lighting, roller shutters, and electrical equipment via a smartphone using the Home + Control app, voice assistants, or a general control at the entrance. The gateway is installed in a 1-gang box with a minimum depth of 35 mm, while the wireless general control can be wall-mounted, fixed on a flush-mounting box, or placed on furniture. Available in White, Champagne, Magnesium, and Soft Alu finishes, it combines functionality with elegant design.

More Information
Product Code 574227
Color Magnesium
Product Finished Matt Finish Magnesium
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Mechanical characteristics Gateway: Protection against impacts: IK 04 Protection against solid bodies and/or liquids: IP 40 monted product General control: Protection against impacts: IK 02 Protection against solid bodies/liquids: - IP 20 without plate and rocker plate - IP 40 for assembled product 6.2 Material characteristics of gateway Cover plate: PC Mechanism casing: PC Halogen-free UV resistant Self-extinguishing: 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.3 Material characteristics of general control Mechanism casing with grid: Fibreglass-reinforced (20%) PC Halogen-free UV resistant Self-extinguishing: 650° C / 30 s 6.4 Electrical characteristics of gateway Voltage: 110/230 V~ Standby consumption: 10 mA WiFi technology 2.4 GHz (13 channels) - IEEE 802.11 b/g/n ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: 100 mW Range: 200 m of unobstructed space 10 m recommended between products indoors 6.5 Electrical characteristics of general control Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: REC 70-03 20 dBm 6.6 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Gateway Kit Consist Of One Gateway And Home/Away Wireless Master Switch
Country of Origin China
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Gateway + Master Home/Away Wireless Switch-Wired-2 Module-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions