STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 574221 |
---|---|
Color | Magnesium |
Product Finished | Matt Finish Magnesium |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 41 assembled product
6.2 Material characteristics
Rocker plate: ABS
Mechanism casing: PC
Halogen-free
UV-resistant
Self-extinguishing:
850°C/30 s for insulating parts holding live parts in place.
650°C/30 s for other insulating components.
6.3 Electrical characteristics
Voltage: 110-230 V~
Power: 300 W
Frequency: 50/60 Hz
Standby consumption: |
Product features |
• Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder 2 Module 240V Ac 50-60Hz 1.5mm2 Rigid Wire |
Country of Origin | Italy |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |