We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Overmoulded Frame-6 Module-Silver Baroque
Available Colors
Product Code
575857
Special Price
₹ 4,396.00
48% off
Regular Price
₹ 8,446
Pl+Fr 6M Sq Silver Baroque
The Arteor Cover Plate with Overmoulded Frame, CAT number 575857, is a 6-module plate in Silver Baroque finish designed for mechanism mounting. It supports both flush and surface-mounted installations and is crafted using high-quality materials, including polymethyl methacrylate (PMMA) for the finish, Mazak/Zamak surround, polycarbonate underplate, and galvanized steel frame with polypropylene. The product ensures safety with self-extinguishing properties at 650°C for 30 seconds.
| Product Code | 575857 |
|---|---|
| Color | Silver Baroque |
| Product Finished | Silver Baroque |
| Product Width (mm) | 238.4 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA)Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP)Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 650° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
