We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

Cover Plate with Metal Frame-3*6 Module-White

Product Code
575790
Pl+Fr 3X6M Sq Ind
₹ 1,334.00 Regular Price ₹ 1,334.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor Pl+Fr 3X6M Sq Ind
More Information
Product Code 575790
Color White
Product Finished Glossy White
Mechanism / Accessories Accessories
Product Technical specifications • Material Characteristics Front plate : Polycarbonates (PC) Underplate : Acrylonitrile Butadiene Styrene (ABS) Clip Spring : Spring steel with zinc plating Frame : Galvanized steel Double side tape : Polyethylene (PE) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s.
Product features
• Supplied with support frames
• No of Module : 3*6
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty No Warranty
Best suited for Residence; Office; Hotels; Hospital; Shops; Other Commercial Property
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Cover Plate with Metal Frame-3*6 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions