We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Metal Frame-2*8 Module-White
Product Code
575780
Pl+Fr 2X8M Sq Ind
Special Price
₹ 772.00
Regular Price
₹ 1,284.00
The Arteor range product with CAT number 575780 is a "Plate + Frame 2x8M Square White" designed for mechanism mounting. It features a 16-module plate in a white finish, suitable for both flush and surface mounting. The product has dimensions of 238 mm (width) x 178 mm (height) x 19 mm (depth) and weighs 430 g. It is constructed with a polycarbonate front plate, an Acrylonitrile Butadiene Styrene (ABS) underplate, a galvanized steel frame, and spring steel clips with zinc plating. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575780 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 238 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front plate : Polycarbonates (PC) Underplate : Acrylonitrile Butadiene Styrene (ABS) Clip Spring : Spring steel with zinc plating Frame : Galvanized steel Double side tape : Polyethylene (PE) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*8 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















