We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

25A-Socket-2 Module-Champagne

Product Code
574841
25A Socket 2M Ch
₹ 814.00 Regular Price ₹ 814.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 25A Socket 2M Ch
More Information
Product Code 574841
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top plate : Polycarbonate White Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate plate : Polycarbonate Grey E Contact : Brass P-N Contact : Brass Socket Terminal : Brass Socket Screws : Steel with zinc plating Socket Base : Polycarbonate Grey • Electricals Characteristics Voltage : 240V AC Current : 25A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 25A Socket at 240V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Shops;Hotels;Heavy Appliances;Hospital
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:25A-Socket-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions