We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

10A-Intermediate Switch-250V AC-2 Module-Champagne

Product Code
574807
10AX Inter Switch 2M Ch
₹ 2,976.00 Regular Price ₹ 2,976.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 10AX Inter Switch 2M Ch
More Information
Product Code 574807
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Cover : Polypropylene Plunger : Polycarbonate Basket : Polypropylene Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polycarbonate Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 10A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 10A Intermediate Switch at 250V
• Switch with Rocker
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Hotels;Office
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:10A-Intermediate Switch-250V AC-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions