ARTEOR

10A-Switch-SP-1 Way-2 Module-Champagne

Available Colors
Product Code
574804
Special Price ₹ 273.00 48% off
Regular Price ₹ 522
10AX Switch SP 1W2M Ch

The Arteor range product with CAT number 574804 is a 10AX Single Pole Switch, designed for general lighting control. It is a 2-module, one-way switch with a square design and a Champagne finish. The switch can be mounted both flush and surface-mounted, features screw terminals for connection, and supports a capacity of 1mm² to 2.5mm² wires. It is constructed with high-quality materials such as polycarbonate for the rocker and base, polypropylene for the basket, and brass with tin plating for the terminals. The switch operates at 230V/250V AC with a current rating of 10A and conforms to IS: 3854 standards.

More About the Product
Product Code 574804
Color Champagne
Product Finished Matt Finish Champagne
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 10A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Shops|Office|Hotels|Commercial
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:10A-Switch-SP-1 Way-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support