We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
16A-Key Card Switch-230V-with Time Delay-2 Module-Magnesium
Product Code
572744
Special Price
₹ 4,797.00
48% off
Regular Price
₹ 9,216
Key Card Switch 2Mteor Mg
The Arteor range product with catalog number 572744 is a 16A Key Card Switch designed for hotel room applications. It operates at 230V and features a relay-based switching mechanism with a time delay function. The switch is activated by inserting a card into the slot, and it includes independent isolated switch contacts for secure connections. It is a 2-module unit available in a Magnesium finish, suitable for both flush and surface mounting.
| Product Code | 572744 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 62 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front cover : Polycarbonate Intermediate cover : Polycarbonate Lower cover : Polycarbonate Base : Polycarbonate Self - extinguishing : 850° C / 30 s. |
| Product features |
• Used as a main switch in a hotel room, which can be activated by inserting a card |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotels|Hospitality |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

