ARTEOR

DND & MMR Indicator-Internal Control Unit-1+1 Module-Magnesium

Available Colors
Product Code
573658
Special Price ₹ 1,323.00 48% off
Regular Price ₹ 2,540
Int Cont Unit Hotel Bedrm Mgar

The Arteor range product with CAT number 573658 is an internal control unit designed for hotel bedrooms, offering general lighting control functionality. It features a one-way switch (square) with single-pole operation, comprising 1+1 modules. The unit is available in a magnesium finish and supports both flush and surface mounting. Its compact dimensions are 45 mm x 45 mm x 42 mm, with a weight of 48 grams. The switch operates with a rocker mechanism and includes screw terminals for connections, accommodating wire capacities of 0.75mm² to 1.5mm². It conforms to IS: 3854 standards and is built with high-quality materials such as polycarbonate, polypropylene, brass with tin plating, and stainless steel for durability and reliability.

More About the Product
Product Code 573658
Color Magnesium
Product Finished Matt Finish Magnesium
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s.
Product features
• Internal control unit allows the user to select the desired setting
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels|Hospitality
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:DND & MMR Indicator-Internal Control Unit-1+1 Module-Magnesium
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support