ARTEOR

TV Co-axial Socket-1 Module-Magnesium

Product Code
573625
Special Price ₹ 258.00 48% off
Regular Price ₹ 496
Tv Co-Axial Socket 1M Mg

The Arteor range product with CAT number 573625 is a TV Co-Axial Socket designed for television socket outlet applications. It is a single-module device available in a magnesium finish, suitable for both flush and surface mounting. The socket features a ¢9.52 mm female TV single Co-Axial connection, supporting a frequency range of 0-860 MHz. Its compact dimensions include a width of 22.5 mm, height of 45 mm, and depth of 27.3 mm, with a lightweight design of 19.4 grams. The product is constructed using high-quality materials such as polycarbonate for the top plate, brass for the external and internal contacts, polypropylene for the bush, CRCA steel for the cable gripper, and steel for the external contact support frame and clamp screws. It is a socket without a shutter and is self-extinguishing at 850°C for 30 seconds, ensuring safety and durability. The product conforms to Legrand standards, making it a reliable and efficient choice for television connectivity.

More About the Product
Product Code 573625
Color Magnesium
Product Finished Matt Finish Magnesium
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top plate : Polycarbonate External contact : Brass Internal Contact : Brass Bush : Polypropylene Internal Contact screw : Brass Cable Gripper : CRCA Steel External contact support frame : Steel Clamp Screws : Steel • Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
• TV single Co-Axial socket (Ø9.52 mm female) 0-860 MHz
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence TV Area|Residence Living Room|Residence Home Theater|Home Theater|Conference Room
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:TV Co-axial Socket-1 Module-Magnesium
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support