We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

Fan Step Regulator-for Energy Saving Fans-2 Module-Magnesium

Product Code
573668
Fan Step Reg 70W 2M Sq Mg
₹ 1,736.00 Regular Price ₹ 1,736.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor Fan Step Reg 70W 2M Sq Mg
More Information
Product Code 573668
Color Magnesium
Product Finished Matt Finish Magnesium
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polypropylene • Electricals Characteristics Voltage : 240V AC Watts : 70 W Self - extinguishing : 850° C / 30 s.
Product features
• 5 Step For Energy Saving Fans
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence; Small Office; Hotels; Hospital; Shops
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Fan Step Regulator-for Energy Saving Fans-2 Module-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions