We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
20A-Switch-SP-1 Way-2 Module-Magnesium
The Arteor range product with CAT number 573652 is a 20A single-pole, one-way switch designed for general lighting control. It features a square rocker mechanism and occupies 2 modules, making it suitable for both flush and surface-mounted installations. The switch is finished in magnesium, offering a sleek and modern aesthetic. Its dimensions are 45 mm in width, 45 mm in height, and 30 mm in depth, with a weight of 31.85 grams. The connection terminals are screw-based, supporting a wire capacity of 2.5 mm² to 6 mm², with a stripping length of 10 mm. The switch is constructed using high-quality materials, including polycarbonate for the rocker, base, and cover, polypropylene for the basket and transmitter, and brass with silver plating for the contact and pivot terminals, screws, and moving contact. It operates at a voltage of 230V/250V AC with a current rating of 20A and is self-extinguishing at 850°C for 30 seconds. The product conforms to IS: 3854 standards, ensuring safety, reliability, and durability for residential and commercial applications.
| Product Code | 573652 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with silver plating Pivot Terminal : Brass with silver plating Screws : Brass with silver plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass with silver plating • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 20A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















