We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-SP-2 Way-with Indicator-1 Module-Magnesium
The Arteor range product with CAT number 573603 is a 6AX Switch SP 1Mod. 2Way with Indicator designed for general lighting and gadget power control mechanisms. It is a single-pole, two-way switch with a square design, featuring one module and a magnesium color finish. The switch can be flush or surface-mounted, with dimensions of 22.5 mm width, 45 mm height, and 42 mm depth, weighing 24.50 grams. It operates mechanically through rocker toggling and includes screw terminals with a capacity of 2.5mm² to 6mm², requiring a 4mm to 5mm flat-blade screwdriver for installation. The switch is constructed with high-quality materials such as polycarbonate, polypropylene FR, brass, stainless steel, and silver for the contact tip, ensuring durability and reliability. It supports 230VAC voltage, 6A current, and is self-extinguishing at 850°C for 30 seconds, conforming to IS:3854 standards.
| Product Code | 573603 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
