STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 572244 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Accessories |
Product Technical specifications | • Material Characteristics Front cover : Polycarbonate Intermediate cover : Polycarbonate Lower cover : Polycarbonate Base : Polycarbonate Self - extinguishing : 850° C / 30 s. |
Product features |
• Used as a main switch in a hotel room, which can be activated by inserting a card |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels;Hospitality |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |