ARTEOR

Information Socket-RJ45-Cat 6-UTP-1 Module-White

Available Colors
Product Code
573428
Special Price ₹ 746.00 39% off
Regular Price ₹ 1,217
RJ45 Cat6 UTP 1M LCS

The Arteor range product with CAT number 573428 is an RJ45 Cat6 UTP data socket outlet designed for efficient data connectivity. It is a 1-module unit available in a white finish and supports both flush and surface-mounted installations. The socket features rapid connection with UTP 8 contacts and includes a shutter for added safety. Its compact dimensions are 22.5 mm in width, 45 mm in height, and 35 mm in depth, with a weight of 30 grams. Constructed with high-quality materials, it includes a polycarbonate transparent label holder, polycarbonate faceplate, stainless steel spring, and a polycarbonate transparent shutter. The product is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards, ensuring reliability and safety.

More About the Product
Product Code 573428
Color White
Product Finished Glossy White
Product Width (mm) 22.5
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 850° C / 30 s.
Product features
• Rapid connection socket
• RJ45 Cat 6 UTP
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Office|Hotels|Hospital|Shops|Other Commercial Property
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Information Socket-RJ45-Cat 6-UTP-1 Module-White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support