STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 573466 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate White Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate plate : Polycarbonate Grey E Contact : Brass P-N Contact : Brass Socket Terminal : Brass with tin plating Socket Screws : Brass with tin plating Socket Base : Polycarbonate Grey • Electricals Characteristics Voltage : 240V AC Current : 25A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated Current 25A Socket at 240V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances;Hospital |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |