We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Step Regulator-100 Watts-2 Module-White
The Arteor range product with CAT number 573463 is a Fan Step Regulator designed for controlling fans. It is a 100W, 2-module device available in white color with a square design. The regulator offers 5 operational steps and supports both flush and surface mounting. It features screw terminals for connection and is knob-operated. The product is made of high-quality polycarbonate material, with a white top plate and knob, and a grey base. It operates at 240V AC and conforms to IS 11037 standards, ensuring safety and reliability. The dimensions are 45 mm in width, 45 mm in height, and 57 mm in depth, with a weight of 52.3 grams.
| Product Code | 573463 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate White Knob : Polycarbonate White Base : Polycarbonate Grey • Electricals Characteristics Voltage : 240V AC Watts : 100W Self - extinguishing : 850° C / 30 s. |
| Product features |
• 5 Steps Ceiling Fan controller for 100W |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital|Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |














