We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

40A-Switch-DP-1 Way-with Indicator-fits on 1/2 Module Box-White

Product Code
573530
40A Switch DP Ind
₹ 1,604.00 Regular Price ₹ 1,604.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 40A Switch DP Ind
More Information
Product Code 573530
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Front Plate: Polycarbonate Under Plate: ABS Cap: Polycarbonate Rocker: Polycarbonate Cover : Polypropylene Lens : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Brass with Silver Plating Rocker spring : Stainless steel Contact Tip : Silver Moving Contact : Brass Base: Polycarbonate • Electricals Characteristics Voltage :230V AC Current : 40A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 40A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:40A-Switch-DP-1 Way-with Indicator-fits on 1/2 Module Box-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions