Taking into consideration the current guidelines from RBI regarding business restrictions imposed on Paytm Payments Bank Limited, PayU will be temporarily disabling Paytm Wallet and Paytm NetBanking from Payu’s checkout, until any further notice.

ARTEOR

25A-Switch-1 Way-with Indicator-1 Module-White

Product Code
573417
25A Switch Ind SP 1W1M
₹ 566.00 Regular Price ₹ 566.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 25A Switch Ind SP 1W1M
More Information
Product Code 573417
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Lens : Polypropylene Terminal : Brass with Silver plating Pivot Contact : Copper Fixed Contact : Copper Moving contact : Copper Screws : steel with zinc plating Transmitter : PA66 + 20%SI + PTFE Plunger : Polycarbonate Plunger Spring : Steel Cover : Polycarbonate • Electricals Characteristics Voltage :230V AC Current : 25A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 25A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:25A-Switch-1 Way-with Indicator-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions