STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 573454 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene 7.3 Electrical characteristics Voltage: 230 VAC for 573 342/392/454/654 250 VAC for 573 802 Current: 20 AX Self-extinguishing: 650° C / 30 s. Red light indicator: LED 7.4 Climatic characteristics Storage temperature: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C |
Product features |
• Rated Current 20A Switch at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Shops;Office;Hotels;Heavy Duty Appliances |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |