We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-SP-2 Way-1 Module-White
The Arteor range product with CAT number 573402 is a 6AX single-pole, 2-way switch designed for general lighting control. It features a square rocker mechanism and is available in white color. The switch is modular, occupying one module, and supports both flush and surface mounting. It is constructed with high-quality materials such as polycarbonate for the rocker, base, and cover, polypropylene for the basket and transmitter, and brass with tin plating for the contact and pivot terminals. The switch operates at a voltage of 230V/250V AC and a current of 6A, with self-extinguishing properties rated at 850°C for 30 seconds. It conforms to IS: 3854 standards, ensuring reliability and safety in use. The compact dimensions (22.5 mm width, 45 mm height, 42.2 mm depth) and lightweight design (19.25 g) make it suitable for versatile installations.
| Product Code | 573402 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
