We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
BLUE LED FOR LOCATOR 230V
Product Code
A186
Special Price
₹ 76.00
30% off
Regular Price
₹ 109
Arteor Advance Blue LED Locator provides easy switch identification in low-light conditions. Operating at 230V, it delivers subtle blue illumination with ultra-low power consumption.
Description
The Legrand Arteor Advance Blue LED Locator is designed to provide easy identification of switches in low-light conditions. Operating at 230V, it delivers subtle blue illumination with a compact design and ultra-low power consumption, while integrating seamlessly with compatible Arteor Advance switch mechanisms.
Benefits
• Enables easy identification of switches in low-light environments
• Improves everyday convenience by making switches easier to locate
• Consumes only 0.04–0.05W of power for energy-efficient operation
• Integrates seamlessly with compatible Arteor Advance switch mechanisms
Features
• Blue LED locator
• Rated for 230V AC operation
• Ultra-low power consumption of 0.04–0.05W
• 3 mm lens-shaped LED design
| Product Code | A186 |
|---|---|
| Product features |
• Tunnel terminal preventing screwdrivers from slipping |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
