We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
USB Charger-3000mA-Type A & A-2 Module-Matt Black
The Allzy USB Charger with the reference number 681251 is a versatile and efficient device designed for recharging a wide range of portable devices, including smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, and power banks that utilize Type-A plugs. This USB charger is a 2-module (2M) unit, featuring a sleek and modern matt black finish, making it a stylish addition to any interior decor. It is equipped with two output ports, both Type-A, providing the convenience of charging multiple devices simultaneously. The charger is designed to be mounted on both flush boxes and surface boxes, offering flexibility in installation. The overall dimensions of the charger are 45 mm in width, 45 mm in height, and 42 mm in depth, with a weight of 54.6 grams, making it compact and lightweight. The connection is facilitated through terminals with screws, supporting a terminal capacity of 1 x 2.5 mm², and requires a 3.5 mm flat-blade screwdriver for installation. The device is designed for surface cleaning with a cloth, and it is advised not to use acetone, tar remover, or trichlorethylene for cleaning. The climatic characteristics include a storage temperature range of -20°C to +70°C and an operating temperature range of 0°C to +45°C. Electrically, the charger operates at a nominal input voltage range of 100-240 VAC and a nominal input frequency of 50-60 Hz, with a maximum input current of 500mA. It boasts a power average efficiency of over 80% and a maximum power consumption in standby mode of 75 mW. The nominal output voltage is 5VDC, with a maximum output current of 3000mA. The charger is classified under Protection Class II for low voltage. It conforms to IEC 60950-1 standards and is registered under the compulsory registration scheme from the Bureau of Indian Standards, ensuring high quality and safety. This USB charger is an ideal choice for those seeking a reliable and aesthetically pleasing solution for charging their portable devices.
| Product Code | 681251 |
|---|---|
| Color | Matt Black |
| Product Finished | Matt Black |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
• Climatic characteristics
Storage temperature : - 20° C to + 70° C
Operating temperature : 0° C to + 45° C
• Electrical characteristics
All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation.
1) Nominal input voltage : 100 - 240 VAC
2) Nominal input frequency : 50-60 Hz
3) Maximum input current : 500mA
4) Power average efficiency |
| Product features |
• Double USB Charger 3000mA 2 Module Type A+A • Supplied cordless |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
