We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
USB Charger-1500mA-Type A-1 Module-White
The Allzy range CAT number 681152 is a USB Charger 1500 mA 1M Type A in white, designed for recharging portable devices such as smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, and power banks with Type A plugs. This charger is a single module unit with one output port and can be mounted both flush and surface-mounted. The overall dimensions are 22.5 mm in width, 45 mm in height, and 41 mm in depth, with a weight of 28 grams. It features screw terminals with a capacity of 1 x 2.5 mm² and requires a 3.5 mm flat screwdriver for installation. The charger operates within a storage temperature range of -20°C to +70°C and an operating temperature range of 0°C to +45°C. Electrically, it supports a nominal input voltage of 100-240 VAC, a nominal input frequency of 50-60 Hz, a maximum input current of 250 mA, and a nominal output voltage of 5VDC with a maximum output current of 1500 mA. The charger has a power average efficiency of over 80% and a maximum power consumption in standby of 75 mW. It conforms to IEC 60950-1 and IS 13252(Part-1): 2010+A1: 2013+A2:2015 standards and is registered under the compulsory registration scheme from the Bureau of Indian Standards.
| Product Code | 681152 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
• Climatic characteristics
Storage temperature : - 20° C to + 70° C
Operating temperature : 0° C to + 45° C
• Electrical characteristics
All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation.
1) Nominal input voltage : 100 - 240 VAC
2) Nominal input frequency : 50-60 Hz
3) Maximum input current : 250mA
4) Maximum power consumption in standby : 75 mW
5) Power average efficiency |
| Product features |
• USB Charger 1500mA 1 Module Type A • For fast-charging telephones, smartphones, MP3/MP4 players and tablet PC |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
