We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-6 Module-White
The Allzy range product with CAT number 681304 is a Plate and Frame 6M White, designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. This 6-module plate is available in a sleek white color and can be mounted both flush and surface-mounted, providing versatility in installation. The overall dimensions of the plate are 224 mm in width, 90 mm in height, and 8.2 mm in depth, with a weight of 95 grams, making it a compact and lightweight solution for various electrical installations. The connection is facilitated through screwing with screws on either a flush box or a surface box, ensuring a secure and stable installation. The plate is constructed from high-quality polycarbonate material, while the frame is made from High Impact Polystyrene (HIPS), both known for their durability and strength. The screws used are made of steel with zinc plating, adding to the robustness of the assembly. The plate also features self-extinguishing properties, rated at 850°C for 30 seconds, enhancing its safety profile. This product conforms to company standards, ensuring reliability and performance. The Allzy Plate and Frame 6M White is an ideal choice for those seeking a reliable and aesthetically pleasing solution for their electrical installation needs, combining functionality with a modern design.
| Product Code | 681304 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 224 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 6 |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
