We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
32A-Switch-DP-1 Way-with Indicator-2 Module-White
The Allzy range CAT number 681116 is a 32A double pole (DP) 1-way switch with an indicator, designed for general lighting control. It features a two-module configuration in white color and can be mounted both flush and surface-mounted. The switch has overall dimensions of 45 mm in width, 45 mm in height, and 43 mm in depth, with a weight of 42.4 grams. It is equipped with screw terminals that can accommodate wires with a capacity of 2.5mm² to 6mm², and requires a 4mm flat-blade screwdriver for installation. The switch operates with a rocker mechanism and includes an LED indicator. It is made from durable materials including polycarbonate for the rocker, front cover, base, lens, and intermediate base, brass for the contact and pivot terminals, and stainless steel for the rocker spring. The switch is rated for 230V AC and 32A current, with a self-extinguishing capability of 850°C for 30 seconds. The product conforms to Indian Standard IS 3854:1997.
| Product Code | 681116 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Front Cover : Polycarbonate Base : Polypropelene Lens : Polycarbonate Red Intermediate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : PA66+20%SI+PTFE Contact Tip : Bi-metal (Cu+AgNi) Moving Contact : Brass with Bi-metal tip LED Indicator : Electronic • Electricals Characteristics Voltage : 230V AC Current : 32A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated current 32A at 240V AC |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |














