ALLZY

6A-Switch-SP-1 Way-1 Module-Matt Black

Product Code
681200
6A-Switch-SP-1 Way-1 Module-Matt Black
Special Price ₹ 31.00 Regular Price ₹ 52.00
Legrand Allzy 6A-Switch-SP-1 Way-1 Module-Matt Black
More Information
Product Code 681200
Color Matt Black
Product Finished Matt Black
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polypropelene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger : Polycarbonate Contact Tip : Bi-metal (Cu+AgNi) Moving Contact : Brass with Bi-metal tip • Electricals Characteristics Voltage : 230V AC Current : 6AX Self - extinguishing : 850° C / 30 s.
Product features
• Rated current 6A at 240V AC
Country of Origin India
Brochure data/ link https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Commercial;Hospital;Hospitality;Shops
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:6A-Switch-SP-1 Way-1 Module-Matt Black
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions