We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Desk Solution
6M Desktop Power Center Socket – White
Product Code
655020
Special Price
₹ 845.00
41% off
Regular Price
₹ 1,442
6M Desktop Power Center Socket provides convenient power access for essential devices. Its compact design with two sockets supports clean, organised, and efficient desk setups.
Legrand Desk Solution-Desktop Power Center Socket-6 Module-White
| Product Code | 655020 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 80 |
| Product Technical specifications | 2nos. 3 PIN Socket-6A 230V, IP20 rated |
| Product features |
|
| Country of Origin | India |
| Warranty | 1 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
