MYRIUS

32A - DP Switch with Indicator - 2 Module

Only %1 left
Product Code
32A DP Switch 2M
32A-DP Switch-with Indicator-2 Module available in White,Charcoal Grey Color, available with Indicator option only
As low as ₹ 1,060.00

Check Delivery Availability

 

The Product is deliverable to this pincode

➥32A DP Switch 2M ➥2 module 45 x 45 mm ➥Double module mechanisms
More Information
Product Code 32A DP Switch 2M
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens : Polycarbonate Red Terminal : Brass with silver plating Screws : Steel with zinc plating Transmitter : PA66 + 20%SI + PTEE Under coverr : Polycarbonate Plunger spring : Steel Contact : Copper 6.2 Electricals Characteristics Voltage :230V AC Current : 32A Self - extinguishing : 850° C / 30 s.
Product features
Two module mechanisms 2 modules 45 x 45 mm. Finger Proof protection for IP 20 protection against accidental contact Captive 'never to loose screws' Tunnel terminal preventing screwdrivers from slipping Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism The latest IS 3854:1997 Fully shrouded internal mechanism under the rocker preventing visibility of sparks Sockets are shuttered for child's safety against electric shocks.
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Product Weight (in gms) 29.30
Name & Address of Manufacturer Novateur Electrical and Digital Systems Pvt Ltd.
Write Your Own Review
You're reviewing:32A - DP Switch with Indicator - 2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions